Download document () of 20

197145
Model code: M22-FLED-B-HP

Eaton Moeller® series M22 LED element, Flat Rear, blue, front mounting, High Performance

General specifications

Product Name
Eaton Moeller® series M22 Accessory LED
Catalog Number
197145
EAN
4015080895268
Product Length/Depth
37.8 mm
Product Height
14.4 mm
Product Width
10 mm
Product Weight
0.004 kg
Certifications
UL 508
CE
IEC/EN 60947-5
UL
CSA Class No.: 3211-03
UL Category Control No.: NKCR
UL File No.: E29184
CSA
CSA-C22.2 No. 94-91
CSA-C22.2 No. 14-05
CSA File No.: 012528
IEC 60947-5-1
Model Code
M22-FLED-B-HP

Features & Functions

Fitted with:
Diode
Light source
Light color
Blue

General information

Degree of protection
IP20
Lifespan, electrical
100,000 h (at 25°C, according to EN60064)
Overvoltage category
III
Pollution degree
3
Rated impulse withstand voltage (Uimp)
4000 V AC
Voltage type
AC/DC

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
50 g, Mechanical, according to IEC/EN 60068-2-27, Half-Sinusoidal shock 11 ms

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
85 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Dry heat to IEC 60068-2-2

Electro magnetic compatibility

Radiated RFI
10 V (IEC/EN 61131-2:2008, Level 3)
Radio interference class
Class A (EN 55011)

Terminal capacities

Terminal capacity (flexible with ferrule)
Use WAGO Variocrimp 4 crimping tool; please enquire for others
1 x (0.25 - 1) mm²
Terminal capacity (solid)
1 x (0.2 - 1.5) mm²
1 x (075 - 1.5) mm² Can be plugged without tools
Terminal capacity (stranded)
1 x (0.2 - 1.5) mm²

Electrical rating

Power consumption
Max. 0.55 W
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) - min
10 mA
Rated operational current (Ie) - max
23 mA
Rated operational voltage (Ue) at AC - max
0 V
Rated operational voltage (Ue) at AC - min
0 V
Rated operational voltage (Ue) at DC - max
30 V
Rated operational voltage (Ue) at DC - min
18 V

Communication

Connection to SmartWire-DT
No

Contacts

Force for positive opening - min
0 N

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification