Knowledge Search
Download document () of 20
We make what matters work

197319
Model code: SL7-FMS-ASI-V20E

Eaton Moeller® series SL7 Base module, AS interface specification V2.0 max. 4 modules, External PELV voltage source (24 VDC, max. 900 mA) with screw terminal

General specifications

Product Name
Eaton Moeller® series SL7 Base module
Catalog Number
197319
EAN
4015080894438
Product Length/Depth
73 mm
Product Height
175 mm
Product Width
73 mm
Product Weight
0.304 kg
Certifications
UL report applies to both US and Canada
Certified by UL for use in Canada
UL File No.: E29184
CSA Class No.: NKCR7
CE
IEC/EN 60529
UL 508
CSA-C22.2 No. 13-10
UL Category Control No.: NKCR
IEC/EN 60947-5-1
UL
Model Code
SL7-FMS-ASI-V20E

Climatic environmental conditions

Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-30 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Electrical rating

Power consumption
≤ 20 mA (AS-Interface)
Rated insulation voltage (Ui)
250 V

Features & Functions

Color
Other
Fitted with:
Printed circuit board with 4 outputs
Status-LED
Functions
Flash light
Strobe light
Acoustic indication
Continuous light
Number of modules
Max. 4
Max. 5

General information

Addressing
Address set via connection to AS-Interface cable
Connection to SmartWire-DT
No
Current consumption
900 mA, external PELV voltage source (24 V DC)
Degree of protection
IP66
NEMA 13
NEMA 4
NEMA 4X
Mounting Method
Bracket
Floor
Horizontal
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product Category
SL signal towers
Protocol
AS-Interface (S-8.F.F)
Rated impulse withstand voltage (Uimp)
4000 V AC
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Suitable for
AS interface
Tube length
100 mm
Type
AS-Interface module

Terminal capacities

Screwdriver size
3.5 x 0.5 mm, Terminal screw
Stripping length (main cable)
6 mm
Terminal capacity (AWG)
22 - 14
Terminal capacity (solid/flexible)
0.5 - 2.5 mm²
Tightening torque
0.7 Nm, Screw terminals

Export product specification