Download document () of 20

197576
Model code: M22-SWD-LED-RGB

Eaton Moeller® series M22 LED element, for combination with RMQ-Titan operating elements M22-...

General specifications

Product Name
Eaton Moeller® series M22 LED element
Catalog Number
197576
EAN
4015081943807
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
32 mm
Product Weight
0.015 kg
Certifications
CSA Class No.: 3211-07
UL Listed
IEC/EN 61131-2
CSA File No.: 2324643
EN 50178
UL File No.: E29184
CSA certified
UL Category Control No.: NKCR
Model Code
M22-SWD-LED-RGB

Features & Functions

Color
Multicolor
Fitted with:
Light source
Functions
For combination with RMQ-Titan operating elements M22-...
Light color
Multi-colored

General information

Degree of protection
IP20
Lifespan, electrical
100,000 h (at 25°C, according to EN60064)
Overvoltage category
Not applicable
Pollution degree
2
Voltage type
DC

Ambient conditions, mechanical

Constant acceleration
1 g, 8.4 - 150 Hz, according to IEC/EN 61131-2, Vibrations
Constant amplitude
3,5 mm, 5 - 8.4 Hz, according to IEC/EN 61131-2, Vibrations
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Mounting position
As required
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
80 °C
Environmental conditions
Condensation: prevent with appropriate measures
Relative humidity
9 - 95 % (non-condensing, IEC/EN 60068-2-30)

Electro magnetic compatibility

Air discharge
8 kV, according to IEC 61131-2, level 3, ESD
Burst impulse
2 kV, Supply cable
1 kV, Signal cable
Electromagnetic fields
3 V/m at 1.4 - 2 GHz (according to IEC/EN 61131-2:2008)
1 V/m at 2.0 - 2.7 GHz (according to IEC/EN 61131-2:2008)
10 V/m at 80 - 1000 MHz (according to IEC/EN 61131-2:2008)
Radiated RFI
10 V (IEC/EN 61131-2:2008, Level 3)
Radio interference class
Class A (EN 55011)

Electrical rating

Rated operational voltage (Ue) at AC - max
0 V
Rated operational voltage (Ue) at AC - min
0 V
Rated operational voltage (Ue) at DC - max
30 V
Rated operational voltage (Ue) at DC - min
30 V

Communication

Connection
SmartWire-DT plug connector SWD4-8SF2-5
Connection to SmartWire-DT
Yes
Connection type
Front fixing
SWD: Plug, 8-pole
LED indicator
Status indication of SmartWire-DT network: Green LED
Station
SmartWire-DT slave, SmartWire-DT network

Contacts

Force for positive opening - min
0 N

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

eCAD model

Installation instructions

Installation videos

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.