Download document () of 20

197773
Model code: E57P-12SNN2-C2

Eaton Moeller® series E57P Proximity switch, E57P Performance Serie, 1 N/O, 3-wire, 10 – 48 V DC, M12 x 1 mm, Sn= 2 mm, Flush, NPN, Stainless steel, 2 m connection cable

General specifications

Product Name
Eaton Moeller® series E57P Proximity switch
Catalog Number
197773
EAN
4015081948802
Product Length/Depth
64.1 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
0.084 kg
Certifications
UL 508
UL File No.: E166051
Certified by UL for use in Canada
UL Listed
IEC/EN 60947-5-2
CSA-C22.2 No. 14
UL Category Control No.: NRKH, NRKH7
Model Code
E57P-12SNN2-C2

Product specifications

Type
Inductive sensor
Electric connection type
Cable
Enclosure material finishing
Other
Actuation type
Metallic Target
Enclosure material
Metal
Enclosure type
Cylinder, screw-thread
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Diameter sensor
12 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally open contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operational current (Ib) in the switched state at 24 V DC
10 A
Output current at protected output - max
0 mA
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Functions
Short-circuit protection
Voltage type
DC
Mounting method
Flush mounting
Material
Stainless steel
Connection type
2 m connection cable
3-wire
Installation type
Concise
Degree of protection
IP69
NEMA 1
Interface type
None
LED indicator
Status indication of Switching state: Yellow LED
Switch function type
Normally open contact
Load current
1 - 300 mA (Ie)
Shock resistance
30 g, Shock duration 11 ms, Half-Sinusoidal
Switching frequency
2000 Hz
Width sensor
0 mm
Product category
E57P Performance series
Switching output type
NPN
Temperature drift of sn
10 %
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn) - max
2 mm
Repeatability
1 %
Sensor height
0 mm
Sensor length
64.1 mm
Supply voltage - max
30 V
Supply voltage - min
10 V
Switching hysteresis of Sn
20 %
Voltage drop (Ud)
2.5 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.