Eaton Moeller® series Rapid Link - Speed controllers, 2.4 A, 0.75 kW, Sensor input 4, Actuator output 2, 180/207 V DC, PROFINET, HAN Q4/2, with manual override switch
| Product Name | 
                                                Eaton Rapid Link Speed controller
                                             | 
| Catalog Number | 
                                                198949
                                             | 
| EAN | 
                                                4015081970070
                                             | 
| Product Length/Depth | 
                                                157 mm
                                             | 
| Product Height | 
                                                270 mm
                                             | 
| Product Width | 
                                                220 mm
                                             | 
| Product Weight | 
                                                3.61 kg
                                             | 
| Certifications | 
                                                RoHS  UL 61800-5-1 UL approval IEC/EN 61800-5-1 CE | 
| Catalog Notes | 
 | 
| Model Code | 
                                                RASP5-2421PNT-412R000S1
                                             | 
| Features | 
                                                Parameterization: drivesConnect mobile (App)  Parameterization: drivesConnect Parameterization: Keypad Parameterization: Fieldbus | 
| Fitted with: | 
                                                Control unit  Selector switch (Positions: REV - OFF - FWD) Key switch position OFF/RESET Key switch position HAND PTC thermistor monitoring PC connection IGBT inverter Manual override switch Two sensor inputs through M12 sockets (max. 150 mA) for quick stop and interlocked manual operation Thermo-click with safe isolation Internal DC link Key switch position AUTO 2 Actuator outputs | 
| Functions | 
                                                1 potentiometer speed  For actuation of motors with mechanical brake 3 fixed speeds | 
| Degree of protection | 
                                                IP65  NEMA 12 | 
| Electromagnetic compatibility | 
                                                1st and 2nd environments (according to EN 61800-3)
                                             | 
| Overvoltage category | 
                                                III
                                             | 
| Product category | 
                                                Speed controller
                                             | 
| Product category | 
                                                Speed controller
                                             | 
| Protocol | 
                                                PROFINET IO
                                             | 
| Radio interference class | 
                                                C1: for conducted emissions only  C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary. | 
| Rated impulse withstand voltage (Uimp) | 
                                                2000 V
                                             | 
| System configuration type | 
                                                Center-point earthed star network (TN-S network)  AC voltage Phase-earthed AC supply systems are not permitted. | 
| Mounting position | 
                                                Vertical
                                             | 
| Shock resistance | 
                                                15 g, Mechanical, According to IEC/EN 60068-2-27, 11 ms, Half-sinusoidal shock 11 ms, 1000 shocks per shaft
                                             | 
| Vibration | 
                                                Resistance: 57 Hz, Amplitude transition frequency on acceleration  Resistance: 10 - 150 Hz, Oscillation frequency Resistance: 6 Hz, Amplitude 0.15 mm Resistance: According to IEC/EN 60068-2-6 | 
| Altitude | 
                                                Max. 2000 m  Above 1000 m with 1 % performance reduction per 100 m | 
| Ambient operating temperature - min | 
                                                -10 °C
                                             | 
| Ambient operating temperature - max | 
                                                40 °C
                                             | 
| Ambient storage temperature - min | 
                                                -40 °C
                                             | 
| Ambient storage temperature - max | 
                                                70 °C
                                             | 
| Climatic proofing | 
                                                In accordance with IEC/EN 50178  < 95 %, no condensation | 
| Current limitation | 
                                                0.2 - 2.4 A, motor, main circuit  Adjustable, motor, main circuit | 
| Delay time | 
                                                < 10 ms, Off-delay  < 10 ms, On-delay | 
| Efficiency | 
                                                97 % (η)
                                             | 
| Heat dissipation at current/speed | 
                                                27.5 W at 50% current and 90% speed  31.8 W at 100% current and 90% speed 33.5 W at 25% current and 50% speed 34.6 W at 50% current and 50% speed 35.1 W at 25% current and 0% speed 36.6 W at 100% current and 50% speed 36.8 W at 50% current and 0% speed 40.7 W at 100% current and 0% speed | 
| Input current ILN at 150% overload | 
                                                2.5 A
                                             | 
| Leakage current at ground IPE - max | 
                                                3.5 mA
                                             | 
| Mains current distortion | 
                                                120 %
                                             | 
| Mains switch-on frequency | 
                                                Maximum of one time every 60 seconds
                                             | 
| Mains voltage - max | 
                                                480 V
                                             | 
| Mains voltage - min | 
                                                380 V
                                             | 
| Mains voltage tolerance | 
                                                380 - 480 V (-10 %/+10 %, at 50/60 Hz)
                                             | 
| Operating mode | 
                                                U/f control  PM and LSPM motors Synchronous reluctance motors Sensorless vector control (SLV) BLDC motors | 
| Output frequency - max | 
                                                500 Hz
                                             | 
| Output frequency - min | 
                                                0 Hz
                                             | 
| Overload current | 
                                                For 60 s every 600 s  At 40 °C | 
| Overload current IL at 150% overload | 
                                                3.6 A
                                             | 
| Rated frequency - max | 
                                                66 Hz
                                             | 
| Rated frequency - min | 
                                                45 Hz
                                             | 
| Rated operational current (Ie) | 
                                                2.4 A at 150% overload (at an operating frequency of 8 kHz and an ambient air temperature of +40 °C)
                                             | 
| Rated operational power at 380/400 V, 50 Hz, 3-phase | 
                                                0.75 kW
                                             | 
| Rated operational voltage | 
                                                400 V AC, 3-phase  480 V AC, 3-phase | 
| Resolution | 
                                                0.1 Hz (Frequency resolution, setpoint value)
                                             | 
| Starting current - max | 
                                                200 %, IH, max. starting current (High Overload), For 2 seconds every 20 seconds, Power section
                                             | 
| Supply frequency | 
                                                50/60 Hz
                                             | 
| Switching frequency | 
                                                8 kHz, 4 - 32 kHz adjustable, fPWM, Power section, Main circuit
                                             | 
| Assigned motor power at 460/480 V, 60 Hz, 3-phase | 
                                                1 HP
                                             | 
| Braking current | 
                                                ≤ 0.6 A (max. 6 A for 120 ms), Actuator for external motor brake
                                             | 
| Braking torque | 
                                                Adjustable to 100 % (I/Ie), DC - Main circuit  ≤ 30 % (I/Ie) | 
| Braking voltage | 
                                                280/207 V DC -15 % / +10 %, Actuator for external motor brake
                                             | 
| Rated conditional short-circuit current (Iq) | 
                                                10 kA
                                             | 
| Short-circuit protection (external output circuits) | 
                                                Type 1 coordination via the power bus' feeder unit, Main circuit
                                             | 
| Rated control voltage (Uc) | 
                                                24 V DC (-15 %/+20 %, external via AS-Interface® plug)  180/207 V DC (external brake 50/60 Hz) | 
| Communication interface | 
                                                PROFINET, optional
                                             | 
| Connection | 
                                                Plug type: HAN Q4/2
                                             | 
| Interfaces | 
                                                Max. total power consumption from AS-Interface® power supply unit (30 V): 250 mA  Number of slave addresses: 31 (AS-Interface®) Specification: S-7.4 (AS-Interface®) | 
| Cable length | 
                                                C2 ≤ 5 m, maximum motor cable length  C3 ≤ 25 m, maximum motor cable length C1 ≤ 1 m, maximum motor cable length | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.6 Mechanical impact | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.5 Protection against electric shock | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.13 Mechanical function | 
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             |