Download document () of 20

199559
Model code: DILH800-XHI11-SA

Eaton Moeller® series DILH Auxiliary contact module, 2 pole, Ith= 10 A, 1 N/O, 1 NC, Side mounted, Screw terminals, DILH600 - DILH800

General specifications

Product Name
Eaton Moeller® series DILH auxiliary contact module
Catalog Number
199559
EAN
4015081982530
Product Length/Depth
77 mm
Product Height
77 mm
Product Width
15 mm
Product Weight
0.056 kg
Certifications
CSA Class No.: 3211-04
CSA file No. 012528
IEC/EN 60947-4-1
UL 508
CSA-C22.2 No. 14-05
CE marking
IEC/EN 60947
VDE 0660
UL
CSA
UL Category Control No.: NKCR
UL File No.: E29184
UL Listed
CSA certified
Model Code
DILH800-XHI11-SA

Climatic environmental conditions

Ambient operating temperature (enclosed) - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
80 °C

Contacts

Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need urgent product technical support?

Email : EatonMiddleEastEnquiries@eaton.com