Download document () of 20

200D200R

Fuse-link, low voltage, 200 A, AC 500 V, D5, 56 x 46 mm, gR, DIN, IEC, ultra rapid

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
200D200R
EAN
5027590466349
Product Length/Depth
256 mm
Product Height
66 mm
Product Width
104 mm
Product Weight
222.5 g
Compliances
CE
RoHS Compliant
CE Marked
Certifications
IEC/EN 60269-3
VDE 0636
IEC 60269
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Electrical data

Amperage Rating
200 A
Voltage rating
500 V
Breaking capacity
50 kA
Utilization category
gR (general purpose semiconductor protection)

Product specification

Fuse size
DV
Fuse type
D200R - Ultra rapid
Fuse indicator
Non-indicating
Application
For domestic and general industrial applications

Compatible fuse base and gauge piece

Suitable for
R2/DV Fuse base
Accessory/spare part type
200GD200 Blue screw cap gauge piece

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.