Photo is representative
Download
Fuse-link, LV, 20 A, AC 500 V, D1, gR, IEC, ultra rapid
| Product Name |
Eaton Bussmann series low voltage D fuse
|
| Catalog Number |
20D16R
|
| EAN |
5027590467742
|
| Product Length/Depth |
50 mm
|
| Product Height |
14 mm
|
| Product Width |
14 mm
|
| Product Weight |
14.2 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269
EAC DIN EN 60269-3 (VDE 0636 Part 30) DIN EN 60269-1 (VDE 0636 Part 10) DIN VDE 0636-301 |
| Model Code |
FUSE 20A DI/E16 GR 500VAC
|
| Amperage Rating |
20 A
|
| Voltage rating |
500 V
|
| Breaking capacity |
50 kA
|
| Utilization category |
gR (general purpose semiconductor protection)
|
| Fuse size |
DI
|
| Fuse type |
D16R - Ultra rapid
|
| Fuse indicator |
Non-indicating
|
| Application |
For domestic and general industrial applications
|
| Suitable for |
E16/DI Fuse base
|
| Accessory/spare part type |
20GD16 Blue screw cap gauge piece
|