Download document () of 20

20HS07

Eaton Bussmann series low voltage british standard fuse, 20A, DC 500 V, V88/A2, 22 x 82 mm

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
20HS07
EAN
5027590467902
Product Length/Depth
83 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
53.25 g
Compliances
CE
RoHS Compliant
EAC
Certifications
BS88-2
IEC 60269-2

Electrical data

Amperage Rating
20 A
Voltage rating
500 V
Voltage type
DC
Breaking capacity
200 kA

Product specifications

Fuse type
HS07
Construction
BS88/A2

Export product specification