Download document () of 20

20LBRKTBLE

Eaton B-Line series Flextray bracket, Steel, Black powdercoat, 20"L bracket

General specifications

Product Name
Eaton B-Line series Flextray bracket
Catalog Number
20LBRKTBLE
UPC
662516637950
Product Length/Depth
20 in
Product Height
7.78 in
Product Width
1.63 in
Product Weight
2 lb
Compliances
CSA
Certifications
UL Classified

Product specifications

Material
Steel
Type
20" L bracket
Finish
Flat black powder coat

Export product specification