Download document () of 20

215453
Model code: MFV25-6

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Stoppers for unused apertures in MFD... multiple gaskets, cable entry M25

General specifications

Product Name
Eaton xEffect Accessories cable gland accessory
Catalog Number
215453
EAN
4015082154530
Product Length/Depth
5 mm
Product Height
10 mm
Product Width
5 mm
Product Weight
0.003 kg
Compliances
RoHS conform
Model Code
MFV25-6

Product specifications

Type
General switchboard accessory
Material
Polyamide
Outer cable diameter
6 mm
Color
Red
Temperature resistance
Temperature resistant: -25 °C - 100 °C, short-time up to approx. 120 °C
Suitable for
Metric
Accessory/spare part type
Stoppers
Cable management
Suitable for nominal thread size inch NPT/gas pipe thread
Other
Suitable for nominal thread (PG)
25 mm
Cable entry type
M25

Export product specification