Download document () of 20

215617
Model code: RVS-3PHAS/125

Eaton Distribution parts. Rigid wire jumper, 3p, 125mm

General specifications

Product Name
Eaton Distribution parts
Catalog Number
215617
EAN
9010238140516
Product Length/Depth
160 mm
Product Height
50 mm
Product Width
50 mm
Product Weight
0.075 kg
Compliances
RoHS conform
Model Code
RVS-3PHAS/125

Product specifications

Nominal cross section
10 mm²
Number of poles
Three-pole

Export product specification