Photo is representative
Download
Eaton Distribution parts. Rigid wire jumper, 3+Np, 250mm
Product Name |
Eaton Distribution parts
|
Catalog Number |
215622
|
EAN |
9010238140462
|
Product Length/Depth |
285 mm
|
Product Height |
60 mm
|
Product Width |
50 mm
|
Product Weight |
0.144 kg
|
Compliances |
RoHS conform
|
Model Code |
RVS-3PHAS+N/250
|
Nominal cross section |
10 mm²
|
Number of poles |
Four-pole
|