Download document () of 20
We make what matters work

215643
EVG-4PHAS/12MODUL

Eaton Moeller series xPole - Busbar. Phase busbar, 4-phases, 10qmm, fork connector, 12SU

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
215643
EAN
9010238140325
Product Length/Depth
210 mm
Product Height
30 mm
Product Width
10 mm
Product Weight
0.095 kg
Compliances
RoHS conform
Model Code
EVG-4PHAS/12MODUL

Product specifications

Used with
Busbar
EVG
Type
  • Busbar
  • EVG
Features
Insulated
Accessory/spare part type
Busbar for residual current circuit breakers
Busbar for miniature circuit breaker
Busbar for combined residual current/power circuit breaker
Electric connection type
Fork
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
63 A
Suitable for number of devices
3
Number of poles
Four-pole
Color
Other
Cross section
10 mm²
Number of modular spacings
12
Number of phases
4
Rated operational voltage (Ue) - max
500 V
Rated conditional short-circuit current (Iq)
25 kA
Functions
Busbar
Suitable for
Devices with N-busbar
3 devices

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.