Download document () of 20

216842
Model code: M22S-WLK3-B

Eaton Moeller® series M22 Illuminated selector switch actuator, RMQ-Titan, With thumb-grip, momentary, 3 positions, Blue, Bezel: black

General specifications

Product Name
Eaton Moeller® series M22 Illuminated selector switch actuator
Catalog Number
216842
EAN
4015082168421
Product Length/Depth
46 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.013 kg
Certifications
IEC/EN 60947-5
CSA
CSA-C22.2 No. 94-91
UL
UL 508
UL Category Control No.: NKCR
IEC/EN 60947
UL File No.: E29184
VDE 0660
CE
CSA Class No.: 3211-03
CSA-C22.2 No. 14-05
CSA File No.: 012528
DNV
GL
LR
Catalog Notes
M22S-WLK3-B
Model Code
M22S-WLK3-B

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.