Download document () of 20

218193
Model code: M22-XD-S-D18

Eaton Moeller® series M22 Button plate, flat black, SENKEN

General specifications

Product Name
Eaton Moeller® series M22 Accessory Button plate
Catalog Number
218193
EAN
4015082181932
Product Length/Depth
24 mm
Product Height
3 mm
Product Width
24 mm
Product Weight
0.002 kg
Certifications
UL/CSA certification not required
Model Code
M22-XD-S-D18

Export product specification