Download document () of 20

218195
Model code: M22-XD-S-GB0

Eaton Moeller® series M22 Button plate, flat black, STOP

General specifications

Product Name
Eaton Moeller® series M22 Accessory Button plate
Catalog Number
218195
EAN
4015082181956
Product Length/Depth
24 mm
Product Height
3 mm
Product Width
24 mm
Product Weight
0.002 kg
Certifications
UL/CSA certification not required
Model Code
M22-XD-S-GB0

Export product specification