Download document () of 20

218223
Model code: M22-XDH-S-X12

Eaton Moeller® series M22 Button plate, raised black, unlock symbol

General specifications

Product Name
Eaton Moeller® series M22 Accessory Button plate
Catalog Number
218223
EAN
4015082182236
Product Length/Depth
24 mm
Product Height
9 mm
Product Width
24 mm
Product Weight
0.002 kg
Certifications
UL/CSA certification not required
Model Code
M22-XDH-S-X12

Export product specification