Download document () of 20

218350
Model code: M22-XDLH-W-X9

Eaton Moeller® series M22 Button lens, raised white, symbol manual operation

General specifications

Product Name
Eaton Moeller® series M22 Accessory Button lens
Catalog Number
218350
EAN
4015082183509
Product Length/Depth
24 mm
Product Height
9 mm
Product Width
24 mm
Product Weight
0.002 kg
Certifications
UL/CSA certification not required
Model Code
M22-XDLH-W-X9

Export product specification