Download document () of 20

218945
Model code: M22-XE5

Eaton Moeller® series M22 Fixing plate

General specifications

Product Name
Eaton Moeller® series M22 Accessory Fixing plate
Catalog Number
218945
EAN
4015082189457
Product Length/Depth
164 mm
Product Height
12 mm
Product Width
55 mm
Product Weight
0.018 kg
Certifications
UL/CSA certification not required
Model Code
M22-XE5

Export product specification