Download document () of 20

219662
Model code: +CI-K2-PKZ0-GV

Eaton Moeller® series Insulated enclosure, +rotary handle, black/grey, for PKZ0 +CI-K2-PKZ0-GV

General specifications

Product Name
Eaton Moeller® series Accessory Insulated enclosure
Catalog Number
219662
EAN
4015082196622
Product Length/Depth
132 mm
Product Height
180 mm
Product Width
100 mm
Product Weight
0.33 kg
Compliances
CE
Model Code
+CI-K2-PKZ0-GV

Features & Functions

Enclosure material
Plastic

General

Degree of protection
IP65
NEMA Other
Model
Surface mounting

Export product specification