Download document () of 20

226549
Model code: ZSD-HTS

ZSD-HTS. Top-hat rail for modular devices

General specifications

Product Name
Eaton Metering Board ZSD other accessory
Catalog Number
226549
EAN
4015082265496
Product Length/Depth
100 mm
Product Height
50 mm
Product Width
150 mm
Product Weight
0.082 kg
Compliances
RoHS conform
CE Marked
Model Code
ZSD-HTS

Product specifications

Color
Other
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Support rail

Export product specification