Download document () of 20

240695
Model code: CSAU-01/03

Eaton Moeller series xComfort - Actuators. Switching device, all-pole

General specifications

Product Name
Eaton Moeller series xComfort switching actuator
Catalog Number
240695
EAN
4015082406950
Product Length/Depth
65 mm
Product Height
27 mm
Product Width
65 mm
Product Weight
0.084 kg
Compliances
RoHS conform
Model Code
CSAU-01/03

Delivery program

Actuation function
Switching
Amperage rating
8 A
Bus system operating type
Radio frequent
xComfort
Bus system product type
Actuator

Technical data - electrical

Rated operating voltage (Ue) - min
230 V
Rated operating voltage (Ue) - max
230 V
Switching current - max
6 A
Power supply
Mains
Output power
1380 W
Switching power - max
1380 W

Technical data - mechanical

Width in number of modular spacings
3
Built-in installation box depth - min
26 mm
Mounting method
Flush mounting
Flush mounted (plaster)
Number of inputs (binary)
0
Number of switching contacts - max
2
Degree of protection
IP20

Additional information

Features
Radio frequent bidirectional
Functions
Bus module detachable

Export product specification