Eaton Moeller series xComfort - Actuators. Shutters/Blinds actuator
Product Name |
Eaton Moeller series xComfort shading actuator
|
Catalog Number |
240696
|
EAN |
4015082406967
|
Product Length/Depth |
75 mm
|
Product Height |
27 mm
|
Product Width |
60 mm
|
Product Weight |
0.095 kg
|
Compliances |
RoHS conform
|
Model Code |
CJAU-01/02
|
Features |
Radio frequent bidirectional
Local operation/hand operation |
Bus system operating type |
Radio frequent
xComfort |
Actuation function |
Shading
|
Bus system product type |
Actuator
|
Built-in installation box depth - min |
26 mm
|
Number of outputs (venetian-blind) - max |
1
|
Fitted with: |
Bus connection
|
Switching power - max |
1380 W
|
Width in number of modular spacings |
3
|
Switching current of resistive load - max |
6 A
|
Current type |
AC
|
Power supply |
Mains
|
Number of inputs |
0
|
Degree of protection |
IP20
|
Functions |
Bus module detachable
|
Mounting method |
Flush mounted (plaster)
Flush mounting |
Power consumption |
0.6 W
|
Number of linkable devices |
32
|