Download document () of 20

240763
Model code: BFZ-OTT-5/165

Eaton xComfort BF LV systems Final Distribution Boards. Steel door, transparent panel, surface-mounted enclosures, polyester powder-spray, white RAL 9016, 33 space units per row, 5 rows

General specifications

Product Name
Eaton xComfort BF Door Accessory
Catalog Number
240763
EAN
4015082407636
Product Length/Depth
35 mm
Product Height
875 mm
Product Width
710 mm
Product Weight
3.82 kg
Compliances
RoHS conform
Model Code
BFZ-OTT-5/165

Delivery program

Type
Additional equipment for BF flat distribution board
Model
Partial door
Accessory/spare part type
BF
Color
White

Technical data - mechanical

Surface finishing
Powder coating
Material
Steel
Degree of protection
IP30
NEMA Other

Additional information

Features
Version as glazed door
EMC-version
Functions
Additional equipment
Used with
Doors, sheet steel, transparent
BF flat distribution board
Accessory consideration

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.