Download document () of 20

248849
Model code: Z-SCH230/25-22

Eaton Z-SCH Installation contactor, 230VAC/50Hz, 2N/O+2N/C, 25A, 2HP

General specifications

Product Name
Eaton Z-SCH contactor
Catalog Number
248849
EAN
4015082488499
Product Length/Depth
85 mm
Product Height
60 mm
Product Width
35 mm
Product Weight
0.22 kg
Compliances
RoHS conform
Model Code
Z-SCH230/25-22

Product specifications

Amperage Rating
25 A
Features
Additional equipment possible
Degree of protection
IP40
Equipment heat dissipation, current-dependent
6 W
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-40 °C
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Incandescent lamp load - max
3000 W
Load fluorescent lamp - max
1160 VA
Load fluorescent lamp (duo circuit) - max
2552 VA
Load fluorescent lamp (parallel compensated) - max
1044 VA
Number of contacts (normally closed contacts)
2
Number of contacts (normally open contacts)
2
Number of modular spacings
2
Rated operating voltage (Ue) - max
440 V
Rated operating voltage (Ue) - min
440 V
Rated operational current for specified heat dissipation (In)
25 A
Static heat dissipation, non-current-dependent
0 W
Utility category
1
Voltage rating (excitation) - max
253 V
Voltage rating (excitation) - min
195.5 V
Built-in depth
60 mm
Voltage type
AC
Utilization category (according to EN IEC 60947-4-1)
AC-1

Export product specification