Photo is representative
Download
Eaton B-Line series straight section, 4.12" H x 144" W x 6" L, 12" Rung spacing, Aluminum
Product Name |
Eaton B-Line series straight section
|
Catalog Number |
24A12-06-144
|
UPC |
781011159504
|
Product Length/Depth |
144 in
|
Product Height |
4.12 in
|
Product Width |
6 in
|
Product Weight |
16.268 lb
|
Certifications |
CE
CSA UL Classified |
Material |
Aluminum
|
Type |
Straight section series 24
|
Rung spacing |
12 in
|