Knowledge Search
Download document () of 20
We make what matters work

24FDIHA5

Fuse-link, medium voltage, 5 A, AC 22 kV, 51 x 565 mm, full-range, BS, with striker

General specifications

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
24FDIHA5
EAN
5027590468947
Product Length/Depth
590 mm
Product Height
50.8 mm
Product Width
50.8 mm
Product Weight
2724.667 g
Certifications
BS 2692-1
Model Code
24KV 5AMP 2"" FULL RANGE FUSE

Compatible fuse clip

Used with
A3354710 Fuse clip

Electrical data

Amperage Rating
5 A
Breaking capacity
35.5 kA
Class
Class full-range
Pre arc (I2T)
5.9 x 101
Rated frequency - min
50 Hz
Resistance
412 ohms
Voltage rating
24 kV

Product specifications

Application
  • protection of primary side transformers
  • used in fuse switch combination units, fuse bases and fuse switches
Fuse size
50.8 x 565 mm
Mounting method
Clip-in
Standard
British Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.