Download document () of 20

255314
Model code: NWS-SL/4K/7

Eaton Distribution parts. Key square 7mm

General specifications

Product Name
Eaton Distribution parts
Catalog Number
255314
EAN
4015082553142
Product Length/Depth
90 mm
Product Height
10 mm
Product Width
55 mm
Product Weight
0.05 kg
Compliances
RoHS conform
Model Code
NWS-SL/4K/7

Product specifications

Material
Other
Model
Other
Type
General switchboard accessory
Fitted with:
Square 7 mm
Wrench width
0 mm
Accessories
Closing and locking systems

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.