Download document () of 20

259850
Model code: NZM3-XR208-240AC

Eaton Moeller series NZM - Molded Case Circuit Breaker. Remote operator, 208-240VAC, for size 3

General specifications

Product Name
Eaton Moeller series NZM remote operator
Catalog Number
259850
EAN
4015082598501
Product Length/Depth
170 mm
Product Height
140 mm
Product Width
140 mm
Product Weight
3.155 kg
Compliances
UL/CSA
IEC
RoHS conform
Certifications
CSA (File No. 22086)
CE marking
CSA (Class No. 1437-01)
UL (File No. E140305)
UL489
IEC60947
UL listed
CSA certified
CSA-C22.2 No. 5-09
UL (Category Control Number DIHS)
Model Code
NZM3-XR208-240AC

Product specifications

Used with
NZM3(-4)
N(S)3(-4)
Voltage rating
208 - 240 V 50/60 Hz
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM3
Breaking time
1000 ms
Closing delay
80 ms
Voltage type
AC
Lifespan, mechanical
15000 operations
Number of poles
Three-pole/Four-pole
Number of operations per hour - max
60
Voltage tolerance - max
1.1
Voltage tolerance - min
0.85
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
208 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
208 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated operating frequency
50 Hz
Signal duration of remote operator at switch off - min
250 ms
Signal duration of remote operator at switch on - min
30 ms
Switch drive type
Motor drive
Terminal capacity (solid/flexible conductor)
18 - 14 AWG
0.75 mm² - 2.5 mm² with ferrule
Type
  • Accessory
  • Remote operator, can be synchronized
Special features
  • Cannot be combined with switch-disconnector PN...
  • M22-CK11(20/02) dual auxiliary switch cannot be combined with NZM3-XR… remote operator
Operating voltage - max
1.1 x Us
Operating voltage - min
0.85 x Us
Power consumption
350 VA (110 - 130 V AC)

Export product specification