Download document () of 20

25CIF06

Eaton Bussmann series low voltage british standard fuse, 25A, AC 600 V, DC 250 V, HRCI-CB, 14 x 61 mm, CSA

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
25CIF06
EAN
5027590469982
UPC
051712550925
Product Length/Depth
61 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
15.1 g
Compliances
RoHS Compliant

Electrical data

Amperage Rating
25 A
Voltage rating
600 V
Voltage type
AC/DC
Breaking capacity
200 kA

Export product specification