Fuse-link, LV, 25 A, AC 500 V, D1, gR, IEC, ultra rapid
Product Name |
Eaton Bussmann series low voltage D fuse
|
Catalog Number |
25D16R
|
EAN |
5027590470056
|
Product Length/Depth |
50 mm
|
Product Height |
14 mm
|
Product Width |
14 mm
|
Product Weight |
14.8 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269
EAC DIN EN 60269-3 (VDE 0636 Part 30) DIN EN 60269-1 (VDE 0636 Part 10) DIN VDE 0636-301 |
Model Code |
FUSE 25A DI/E16 GR 500VAC
|
Amperage Rating |
25 A
|
Voltage rating |
500 V
|
Breaking capacity |
50 kA
|
Utilization category |
gR (general purpose semiconductor protection)
|
Fuse size |
DI
|
Fuse type |
D16R - Ultra rapid
|
Fuse indicator |
Non-indicating
|
Application |
For domestic and general industrial applications
|
Suitable for |
E16/DI Fuse base
|
Accessory/spare part type |
25GD16 Yellow screw cap gauge piece
|