Download document () of 20

262414
Model code: FAZ-XAM002

Eaton Distribution parts. Auxiliary contact, for FAZ, PKNM, 2W, 0.5HP

General specifications

Product Name
Eaton Distribution parts
Catalog Number
262414
EAN
4015082624149
Product Length/Depth
80 mm
Product Height
75.5 mm
Product Width
8.8 mm
Product Weight
0.045 kg
Compliances
RoHS conform
Certifications
CE marking
UL (File No. E177451)
North America (UL listed, certified by UL for use in Canada)
IEC/EN 60947-2
UL (Category Control Number QVNU2, QVNU8)
CSA-C22.2 No. 235
UL 1077
CSA (Class No. 3215-30)
IEC/EN 60898
EN45545-2
IEC 61373
Model Code
FAZ-XAM002

Product specifications

Used with
Accessory for miniature circuit breaker
Accessory
Voltage rating
250 V AC
Amperage Rating
4 A
Accessory/spare part type
Auxiliary contacts
Degree of protection
UL/CSA Type: -
IP20 (IEC)
IP40
Frame
Standard front dimension: 45 mm
Frequency rating
50 Hz / 60 Hz
Rated impulse withstand voltage (Uimp)
2.5 kV
Mounting method
On MCB
Additional equipment required
Other
Admissible back-up fuse - max
4 A gL
Terminal protection
Protection against electric shock to IEC 536
Terminal type
Lift terminals
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Assembly width
0.5 TE
Conventional thermal current Ith of auxiliary contacts (1-pole, open)
4 A
Enclosure width
80 mm
Number of contacts (change-over contacts)
2
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Number of poles at main contact unit - max
2
Number of switches (fault signal)
0
Rated conditional short-circuit current (Iq) with 6 a back-up fuse
1 kA
Rated insulation voltage (Ui)
250 VAC
Voltage type
AC
Functions
Auxiliary switch
Contact function
2 C/O
Device fitting
Earth leakage circuit breaker and miniature circuit breaker (MCB)
Type
  • Accessory
  • Accessory for miniature circuit breaker
Mounting width
8.8 mm (0.5 space units)
Rated operational voltage (Ue) - max
250 V
Rated switch current
3 A
Suitable for current of main contact unit - max
0 A
Voltage rating per contact - min
5 VDC
Rated operational current
3 A (250 V AC-12)
0.5 A (110 V DC-13)
2 A (250 V AC-15)
Terminal capacity (cable)
0.5 mm² - 2.5 mm²
Terminal capacity (solid wire)
0.5 mm² - 2.5 mm²

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.