Download document () of 20

263114
Model code: Z-NH-00/TR

Eaton Distribution parts, Isolating blade, NH00, 160A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
263114
EAN
4015082631147
Product Length/Depth
78 mm
Product Height
48 mm
Product Width
15 mm
Product Weight
0.07 kg
Compliances
RoHS conform
Model Code
Z-NH-00/TR

Product specifications

Used with
185 mm system
60 mm system
Amperage Rating
160 A
Frame
00
NH00
Equipment heat dissipation, current-dependent
1.2 W
Heat dissipation per pole, current-dependent
1.2 W
Power loss at rated current
5.2 W
Rated operational current for specified heat dissipation (In)
160 A
Type
  • 185 mm system
  • 60 mm system

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.