Download document () of 20

263525
Model code: CI-PKZ0-GRVM

Eaton Moeller® series CI Insulated enclosure, IP55_x, rotary handle red yellow, for PKZ0 CI-PKZ0-GRVM

General specifications

Product Name
Eaton Moeller® series CI Insulated enclosure
Catalog Number
263525
EAN
4015082635251
Product Length/Depth
126 mm
Product Height
158 mm
Product Width
80 mm
Product Weight
0.2 kg
Compliances
CE
Catalog Notes
Not suitable for PKZM0…-PI / PKZM0…-SPI32
Model Code
CI-PKZ0-GRVM

Features & Functions

Enclosure material
Plastic
Fitted with:
Red-yellow rotary knob, for use as EMERGENCY STOP switch (according to EN 60204)
PE(N) terminal
Knockouts
Hard mirror with cable entry knockouts (can be cut out)
2 x M25 (cable entry knockout with thread at the top)
2 x M25 (cable entry knockout with thread at the bottom)
2 x M20 (cable entry knockouts at the rear)

General information

Degree of protection
IP55
NEMA Other
Model
Surface mounting
Product category
Accessories
Suitable for
Emergency stop
Used with
+ U or A, +L-PKZ0 (2 units), PKZM0-… and VHI

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
10 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification