Download document () of 20

263949
Model code: ZV-N-05TE-100

ZV Plug-in Busbar System 50A/80A, Connection Angle N-05TE-100 for PLSM

General specifications

Product Name
Eaton Distribution parts
Catalog Number
263949
EAN
4015082639495
Product Length/Depth
30 mm
Product Height
25 mm
Product Width
7 mm
Product Weight
0.005 kg
Compliances
RoHS conform
Model Code
ZV-N-05TE-100

Product specifications

Surface protection
Nickel-plated
Nominal current
32 A
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.