Download document () of 20

264915
Model code: Z-SV-16/3P+3N-3TE

Eaton Distribution parts. Phase busbar, 4-phases, 16qmm, pin, 1m

General specifications

Product Name
Eaton Distribution parts
Catalog Number
264915
EAN
4015082649159
Product Length/Depth
29.5 mm
Product Height
24 mm
Product Width
1020 mm
Product Weight
0.87 kg
Compliances
RoHS conform
Model Code
Z-SV-16/3P+3N-3TE

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Pin
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
63 A
Suitable for number of devices
6
Number of poles
Three-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
16 mm²
Number of modular spacings
56
Number of phases
3
Pitch dimensions
17.8 mm
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
0 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.