Eaton Distribution parts. End cap, 4-phase
| Product Name |
Eaton Distribution parts
|
| Catalog Number |
264931
|
| EAN |
4015082649319
|
| Product Length/Depth |
16.5 mm
|
| Product Height |
23 mm
|
| Product Width |
9.5 mm
|
| Product Weight |
1.38 g
|
| Compliances |
RoHS conform
|
| Model Code |
Z-V-AK/4P
|
| Used with |
Busbar
Z-SV |
| Features |
Busbar
|
| Accessory/spare part type |
End cap for shroud section
|
| Color |
Other
|
| Material |
Plastic
|
| Model |
End cap
|
| Suitable for |
Z-profile
|
| Type |
|