Reset
Eaton Moeller series NZM - Molded Case Circuit Breaker. Circuit-breaker, 3p, 80A, N1-M80
| Product Name | 
                                            
                                            
                                             
                                                Eaton Moeller series NZM molded case circuit breaker thermo-magnetic
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                265721
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015082657215
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                88 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                145 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                90 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                1.021 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform
                                             
                                         | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                IEC  
                                        IEC/EN 60947  | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                NZMN1-M80
                                             
                                         | 
                                    
| Amperage Rating | 
                                            
                                            
                                             
                                                80 A
                                             
                                         | 
                                    
| Voltage rating | 
                                            
                                            
                                             
                                                690 V - 690 V
                                             
                                         | 
                                    
| Circuit breaker frame type | 
                                            
                                            
                                             
                                                NZM1
                                             
                                         | 
                                    
| 10.10 Temperature rise | 
                                            
                                            
                                             
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             
                                         | 
                                    
| 10.11 Short-circuit rating | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             
                                         | 
                                    
| 10.12 Electromagnetic compatibility | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             
                                         | 
                                    
| 10.13 Mechanical function | 
                                            
                                            
                                             
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             
                                         | 
                                    
| 10.2.2 Corrosion resistance | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.5 Lifting | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.6 Mechanical impact | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.7 Inscriptions | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.3 Degree of protection of assemblies | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.4 Clearances and creepage distances | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.5 Protection against electric shock | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.6 Incorporation of switching devices and components | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.7 Internal electrical circuits and connections | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.8 Connections for external conductors | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.2 Power-frequency electric strength | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.3 Impulse withstand voltage | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.4 Testing of enclosures made of insulating material | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| Fitted with: | 
                                            
                                            
                                             
                                                Thermal protection
                                             
                                         | 
                                    
| Pollution degree | 
                                            
                                            
                                             
                                                3
                                             
                                         | 
                                    
| Lifespan, mechanical | 
                                            
                                            
                                             
                                                20000 operations
                                             
                                         | 
                                    
| Utilization category | 
                                            
                                            
                                             
                                                A (IEC/EN 60947-2)
                                             
                                         | 
                                    
| Mounting Method | 
                                            
                                            
                                             
                                                Built-in device fixed built-in technique  
                                        Fixed  | 
                                    
| Climatic proofing | 
                                            
                                            
                                             
                                                Damp heat, constant, to IEC 60068-2-78  
                                        Damp heat, cyclic, to IEC 60068-2-30  | 
                                    
| Equipment heat dissipation, current-dependent | 
                                            
                                            
                                             
                                                20.83 W
                                             
                                         | 
                                    
| Isolation | 
                                            
                                            
                                             
                                                300 V AC (between the auxiliary contacts)  
                                        500 V AC (between auxiliary contacts and main contacts)  | 
                                    
| Ambient operating temperature - max | 
                                            
                                            
                                             
                                                70 °C
                                             
                                         | 
                                    
| Ambient operating temperature - min | 
                                            
                                            
                                             
                                                -25 °C
                                             
                                         | 
                                    
| Ambient storage temperature - max | 
                                            
                                            
                                             
                                                70 °C
                                             
                                         | 
                                    
| Ambient storage temperature - min | 
                                            
                                            
                                             
                                                40 °C
                                             
                                         | 
                                    
| Protection against direct contact | 
                                            
                                            
                                             
                                                Finger and back-of-hand proof to VDE 0106 part 100
                                             
                                         | 
                                    
| Rated insulation voltage (Ui) | 
                                            
                                            
                                             
                                                690 V
                                             
                                         | 
                                    
| Rated operating power at AC-3, 230 V | 
                                            
                                            
                                             
                                                22 kW
                                             
                                         | 
                                    
| Rated operating power at AC-3, 400 V | 
                                            
                                            
                                             
                                                45 kW
                                             
                                         | 
                                    
| Switch off technique | 
                                            
                                            
                                             
                                                Thermomagnetic
                                             
                                         | 
                                    
| Degree of protection | 
                                            
                                            
                                             
                                                IP20  
                                        IP20 (basic degree of protection, in the operating controls area)  | 
                                    
| Direction of incoming supply | 
                                            
                                            
                                             
                                                As required
                                             
                                         | 
                                    
| Electrical connection type of main circuit | 
                                            
                                            
                                             
                                                Other
                                             
                                         | 
                                    
| Overvoltage category | 
                                            
                                            
                                             
                                                III
                                             
                                         | 
                                    
| Rated operational current | 
                                            
                                            
                                             
                                                68 A (400 V AC-3)
                                             
                                         | 
                                    
| Degree of protection (IP), front side | 
                                            
                                            
                                             
                                                IP66 (with door coupling rotary handle)  
                                        IP40 (with insulating surround)  | 
                                    
| Degree of protection (terminations) | 
                                            
                                            
                                             
                                                IP10 (tunnel terminal)  
                                        IP00 (terminations, phase isolator and strip terminal)  | 
                                    
| Number of poles | 
                                            
                                            
                                             
                                                Three-pole
                                             
                                         | 
                                    
| Terminal capacity (copper strip) | 
                                            
                                            
                                             
                                                Min. 2 segments of 9 mm x 0.8 mm at box terminal  
                                        Max. 9 segments of 9 mm x 0.8 mm at box terminal  | 
                                    
| Lifespan, electrical | 
                                            
                                            
                                             
                                                7500 operations at 415 V AC-3  
                                        10000 operations at 400 V AC-1 7500 operations at 690 V AC-1 10000 operations at 415 V AC-1 5000 operations at 690 V AC-3 7500 operations at 400 V AC-3  | 
                                    
| Functions | 
                                            
                                            
                                             
                                                Motor protection  
                                        Phase failure sensitive  | 
                                    
| Type | 
                                            
                                            
                                             
                                                Circuit breaker
                                             
                                         | 
                                    
| Special features | 
                                            
                                            
                                            
  | 
                                    
| Application | 
                                            
                                            
                                             
                                                Use in unearthed supply systems at 690 V
                                             
                                         | 
                                    
| Shock resistance | 
                                            
                                            
                                             
                                                20 g (half-sinusoidal shock 20 ms)
                                             
                                         | 
                                    
| Rated operational current for specified heat dissipation (In) | 
                                            
                                            
                                             
                                                80 A
                                             
                                         | 
                                    
| Short-circuit release non-delayed setting - max | 
                                            
                                            
                                             
                                                1120 A
                                             
                                         | 
                                    
| Short-circuit release non-delayed setting - min | 
                                            
                                            
                                             
                                                640 A
                                             
                                         | 
                                    
| Handle type | 
                                            
                                            
                                             
                                                Rocker lever
                                             
                                         | 
                                    
| Instantaneous current setting (Ii) - max | 
                                            
                                            
                                             
                                                1120 A
                                             
                                         | 
                                    
| Instantaneous current setting (Ii) - min | 
                                            
                                            
                                             
                                                640 A
                                             
                                         | 
                                    
| Number of operations per hour - max | 
                                            
                                            
                                             
                                                120
                                             
                                         | 
                                    
| Overload current setting (Ir) - max | 
                                            
                                            
                                             
                                                80 A
                                             
                                         | 
                                    
| Overload current setting (Ir) - min | 
                                            
                                            
                                             
                                                63 A
                                             
                                         | 
                                    
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 230 V, 50/60 Hz | 
                                            
                                            
                                             
                                                85 kA
                                             
                                         | 
                                    
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 400/415 V, 50/60 Hz | 
                                            
                                            
                                             
                                                35 kA
                                             
                                         | 
                                    
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 440 V, 50/60 Hz | 
                                            
                                            
                                             
                                                35 kA
                                             
                                         | 
                                    
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 525 V, 50/60 Hz | 
                                            
                                            
                                             
                                                10 kA
                                             
                                         | 
                                    
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 690 V, 50/60 Hz | 
                                            
                                            
                                             
                                                7.5 kA
                                             
                                         | 
                                    
| Standard terminals | 
                                            
                                            
                                             
                                                Box terminal
                                             
                                         | 
                                    
| Optional terminals | 
                                            
                                            
                                             
                                                Connection on rear. Screw terminal. Tunnel terminal
                                             
                                         | 
                                    
| Release system | 
                                            
                                            
                                             
                                                Thermomagnetic release
                                             
                                         | 
                                    
| Short-circuit total breaktime | 
                                            
                                            
                                             
                                                < 10 ms
                                             
                                         | 
                                    
| Terminal capacity (aluminum solid conductor/cable) | 
                                            
                                            
                                             
                                                10 mm² - 16 mm² (2x) direct at switch rear-side connection  
                                        10 mm² - 16 mm² (1x) direct at switch rear-side connection 16 mm² (1x) at tunnel terminal  | 
                                    
| Terminal capacity (aluminum stranded conductor/cable) | 
                                            
                                            
                                             
                                                25 mm² - 35 mm² (2x) direct at switch rear-side connection  
                                        25 mm² - 95 mm² (1x) at tunnel terminal 25 mm² - 35 mm² (1x) direct at switch rear-side connection  | 
                                    
| Terminal capacity (control cable) | 
                                            
                                            
                                             
                                                0.75 mm² - 1.5 mm² (2x)  
                                        0.75 mm² - 2.5 mm² (1x)  | 
                                    
| Terminal capacity (copper busbar) | 
                                            
                                            
                                             
                                                Min. 12 mm x 5 mm direct at switch rear-side connection  
                                        M6 at rear-side screw connection Max. 16 mm x 5 mm direct at switch rear-side connection  | 
                                    
| Terminal capacity (copper solid conductor/cable) | 
                                            
                                            
                                             
                                                10 mm² - 16 mm² (1x) direct at switch rear-side connection  
                                        16 mm² (1x) at tunnel terminal 10 mm² - 16 mm² (1x) at box terminal 6 mm² - 16 mm² (2x) at box terminal 6 mm² - 16 mm² (2x) direct at switch rear-side connection  | 
                                    
| Terminal capacity (copper stranded conductor/cable) | 
                                            
                                            
                                             
                                                6 mm² - 25 mm² (2x) at box terminal  
                                        10 mm² - 70 mm² (1x) at box terminal 10 mm² - 70 mm² (1x) direct at switch rear-side connection 25 mm² - 95 mm² (1x) at 1-hole tunnel terminal 25 mm² (2x) direct at switch rear-side connection  | 
                                    
| Rated short-circuit breaking capacity Icu (IEC/EN 60947) at 400/415 V, 50/60 Hz | 
                                            
                                            
                                             
                                                35 kA
                                             
                                         | 
                                    
| Rated short-circuit making capacity Icm at 400/415 V, 50/60 Hz | 
                                            
                                            
                                             
                                                105 kA
                                             
                                         | 
                                    
| Rated short-circuit making capacity Icm at 440 V, 50/60 Hz | 
                                            
                                            
                                             
                                                74 kA
                                             
                                         | 
                                    
| Rated short-circuit making capacity Icm at 525 V, 50/60 Hz | 
                                            
                                            
                                             
                                                40 kA
                                             
                                         | 
                                    
| Rated short-circuit making capacity Icm at 690 V, 50/60 Hz | 
                                            
                                            
                                             
                                                17 kA
                                             
                                         | 
                                    
| Rated short-circuit making capacity Icm at 240 V, 50/60 Hz | 
                                            
                                            
                                             
                                                187 kA
                                             
                                         | 
                                    
| Rated impulse withstand voltage (Uimp) at auxiliary contacts | 
                                            
                                            
                                             
                                                6000 V
                                             
                                         | 
                                    
| Rated impulse withstand voltage (Uimp) at main contacts | 
                                            
                                            
                                             
                                                6000 V
                                             
                                         | 
                                    
| Power loss | 
                                            
                                            
                                             
                                                20.8 W
                                             
                                         |