Eaton Distribution parts. Residual-current circuit breaker trip block for PLS. 63A, 4 p, 500mA, type AC
| Product Name |
Eaton Moeller series xPole - PBSM RCCB add-on unit
|
| Catalog Number |
266980
|
| EAN |
4015082669805
|
| Product Length/Depth |
90 mm
|
| Product Height |
75 mm
|
| Product Width |
130 mm
|
| Product Weight |
0.31 kg
|
| Compliances |
RoHS conform
|
| Certifications |
IEC/EN 61009
|
| Model Code |
PBSM-634/05-F
|
| Used with |
Add-on residual current protection unit
PBSM Type AC |
| Amperage Rating |
63 A
|
| Features |
Additional equipment possible
Add-on residual current protection unit |
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Fitted with: |
Interlocking device
|
| Frame |
45 mm
|
| Frequency rating |
50 Hz
|
| Pollution degree |
2
|
| Lifespan, mechanical |
20000 operations
|
| Mounting Method |
Fix mounted onto PLS
DIN rail |
| Climatic proofing |
25-55 °C / 90-95% relative humidity according to IEC 60068-2
|
| Equipment heat dissipation, current-dependent |
25 W
|
| Rated impulse withstand voltage (Uimp) |
4 kV
|
| Rated short-time withstand current (Icw) |
0 kA
10 kA |
| Built-in width (number of units) |
125 mm (4 SU)
|
| Busbar material thickness |
0.8 mm - 2 mm
|
| Terminal protection |
Finger and hand touch safe, DGUV VS3, EN 50274
|
| Terminals (top and bottom) |
Lift terminals
|
| Ambient operating temperature - max |
40 °C
|
| Ambient operating temperature - min |
-25 °C
|
| Built-in depth |
76 mm
|
| Connectable conductor cross section (multi-wired) - max |
35 mm²
|
| Connectable conductor cross section (multi-wired) - min |
0.75 mm²
|
| Connectable conductor cross section (solid-core) - max |
35 mm²
|
| Connectable conductor cross section (solid-core) - min |
0.75 mm²
|
| Fault current rating |
500 mA
|
| Heat dissipation capacity |
0 W
|
| Heat dissipation per pole, current-dependent |
0 W
|
| Permitted storage and transport temperature - max |
60 °C
|
| Permitted storage and transport temperature - min |
-35 °C
|
| Degree of protection |
IP20, IP40 with suitable enclosure
IP20 |
| Impulse withstand current |
Partly surge-proof 250 A
|
| Number of poles |
Four-pole
|
| Leakage current type |
AC
|
| Lifespan, electrical |
4000 operations
|
| Type |
|
| Special features |
Ambient temperature hint: Starting at 40 °C, the max. permissible continuous current decreases by 3% for every 1 °C
|
| Application |
|
| Sensitivity type |
AC current sensitive
|
| Rated fault current - max |
0.5 A
|
| Rated fault current - min |
0.5 A
|
| Rated insulation voltage (Ui) |
440 V
|
| Rated operational current for specified heat dissipation (In) |
63 A
|
| Rated operational voltage (Ue) - max |
400 V
|
| Static heat dissipation, non-current-dependent |
0 W
|
| Surge current capacity |
0.25 kA
|
| Voltage rating - max |
415 V
|
| Voltage rating - min |
240 V
|
| Width in number of modular spacings |
7
|
| Tripping time |
Non-delayed
|
| Rated short-circuit strength |
Same as connected PLS up to max. 10 kA
|