Download document () of 20
Discontinued

272600
Model code: PLSM-B12/1-AU

Eaton Moeller series xPole - PLS6/M MCB. Miniature circuit breaker (MCB), 12 A, 1p, characteristic: B

General specifications

Product Name
Eaton Moeller series xPole - PLS6/M MCB
Catalog Number
272600
EAN
4015082726003
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
17.5 mm
Product Weight
0.104 kg
Compliances
RoHS conform
Model Code
PLSM-B12/1-AU

Delivery program

Number of poles (total)
1
Number of poles (protected)
1
Amperage Rating
12 A

Technical data - electrical

Pollution degree
2

Technical data - mechanical

Degree of protection
IP20

Additional information

Current limiting class
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.