Download document () of 20
Discontinued

273265
Model code: PLS4-C1,5/2-AU

Eaton Moeller series xPole - PLS4 MCB. PLS4, 2-pole, tripping characteristic: C, rated current In: 1,5 A

General specifications

Product Name
Eaton Moeller series xPole - PLS4 MCB
Catalog Number
273265
EAN
4015082732653
Product Length/Depth
85 mm
Product Height
73 mm
Product Width
35.4 mm
Product Weight
0.24 kg
Compliances
RoHS conform
Model Code
PLS4-C1,5/2-AU

Product specifications

Amperage Rating
1.5 A
Pollution degree
2
Degree of protection
IP20
Current limiting class
3
Number of poles (protected)
2
Number of poles (total)
2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.