Download document () of 20

275436
Model code: KS-2

Eaton xEnergy Basic LV systems Low voltage switchgear. Kit item consisting of KT-1 and KL-15

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
275436
EAN
4015082754365
Product Length/Depth
40 mm
Product Height
70 mm
Product Width
20 mm
Product Weight
0.064 kg
Compliances
RoHS conform
Model Code
KS-2

Delivery program

Type
Additional equipment
Model
Other
Color
Other

Technical data - mechanical

Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Material
Other
Load capacity - max
0 kg
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm

Additional information

Functions
Additional equipment
RAL-number
0

Export product specification