Download document () of 20

275439
Model code: KS-5

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal support with terminal bars, 5

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
275439
EAN
4015082754396
Product Length/Depth
20 mm
Product Height
120 mm
Product Width
40 mm
Product Weight
0.145 kg
Compliances
RoHS conform
Model Code
KS-5

Delivery program

Type
Additional equipment
Model
Other
Color
Other

Technical data - mechanical

Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Material
Other
Load capacity - max
0 kg
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm

Additional information

Functions
Additional equipment
RAL-number
0

Export product specification