Eaton xComfort ECO LV systems Final Distribution Boards. ECO Compact distribution board, flush mounting, 1-rows, 8 MU, IP40
Product Name |
Eaton xComfort ECO LV systems Final Distribution Boards
|
Catalog Number |
280353
|
EAN |
4015082803537
|
Product Length/Depth |
105 mm
|
Product Height |
195 mm
|
Product Width |
195 mm
|
Product Weight |
0.49 kg
|
Compliances |
RoHS conform
|
Certifications |
EN 62208
|
Model Code |
BC-U-1/8-ECO
|
Type |
|
Application |
Indoor (installation site)
|
Color |
Signal white (RAL 9003)
White |
Voltage rating at AC |
400 V AC
|
Frequency rating of contacts |
50 Hz
|
Closure type |
Other
|
Enclosure material |
Plastic
|
Width in number of modular spacings |
8
|
Mounting method |
Flush mounting
Flush mounted (plaster) DIN-rail |
Material |
ABS (plastic)
|
Degree of protection |
IP40
IK05 (impact resistance) |
Number of module space units per row |
8
|
Number of rows |
1
|
Terminal type |
Screw terminals
|
PE and N terminal number and cross section |
N: 8 x 10 mm²
PE: 8 x 10 mm² |
Built-in depth |
70 mm
|
Built-in height |
0 mm
|
Built-in width |
0 mm
|
Internal depth |
98 mm
|
Cable entry postion |
Cable entry ribs on top and bottom
|
Cover/door color |
Transparent
|
Cover/door model |
Closed
|
Cover/door type |
Door
Single |
Module rack type |
Single-rail
|
Protective shrouding material |
Plastic
|
Ambient operating temperature details |
-20 °C - 70 °C
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
850 °C; meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
10.2.5 Lifting |
Does not apply to enclosures without lifting aids.
|
10.2.6 Mechanical impact |
IK05
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
IP40
|
10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
10.5 Protection against electric shock |
Protection class 2, therefore not applicable.
|
10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Ui = 400 V AC
|
10.9.3 Impulse withstand voltage |
3.75 kV
|
10.9.4 Testing of enclosures made of insulating material |
Meets the product standard's requirements.
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
10.13 Mechanical function |
Meets the product standard's requirements.
|
Fitted with: |
Neutral-/protective conductor terminal
Device support rails Basic device |
Functions |
Basic device
Sealable |
Protection class |
II (totally insulated)
|
RAL-number |
9003
|
Special features |
|
Used with |
ECO distribution board
Basic device Installation distribution board |