Download document () of 20

280921
Model code: P5-160/E

Eaton Moeller® series P5 On-Off switch, P5, 160 A, flush mounting, 3 pole, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series P5 On-off switch
Catalog Number
280921
EAN
4015082809218
Product Length/Depth
90 mm
Product Height
140 mm
Product Width
100 mm
Product Weight
1.11 kg
Compliances
CE Marked
Certifications
UL 508
CSA Std. C22.2 No. 14-05
IEC 60947
EN 60947-3
VDE
CSA-C22.2 No. 14-05
IEC/EN 60947
UL Category Control No.: NLRV
VDE 0660
CE
CSA Class No.: 3211-05
CSA
CSA File No.: 223805
CSA-C22.2 No. 94
IEC/EN 60204
UL
UL File No.: E36332
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
P5-160/E

Features & Functions

Fitted with:
Black thumb grip and front plate
Number of poles
3

General

Accessories
Auxiliary contact or neutral conductor fitted by user.
Degree of protection
NEMA 12
Degree of protection (front side)
IP65
Lifespan, mechanical
100,000 Operations
Mounting method
Flush mounting
Mounting position
As required
Operating frequency
50 Operations/h
Overvoltage category
III
Pollution degree
3
Product Category
On-Off switch
Rated impulse withstand voltage (Uimp)
8000 V AC
Safe isolation
440 V AC, Between the contacts, According to EN 61140
Safety parameter (EN ISO 13849-1)
B10d values as per EN ISO 13849-1, table C.1
Suitable for
Front mounting 4-hole
Branch circuits, suitable as motor disconnect, (UL/CSA)

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
50 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Terminal capacities

Terminal capacity
1 x 13 x 3 mm Number of segments x width x thickness, copper strip
2 x 25 mm², flexible with ferrules to DIN 46228
2/0 AWG, flexible
3/0 AWG, solid or flexible conductor with ferrule
2 x 35 mm², solid or stranded
2 x 13 x 1.5 mm Number of segments x width x thickness, copper strip
1 x 70 mm², flexible with ferrules to DIN 46228
1 x 95 mm², solid or stranded
Screw size
5 mm AF, Hexagon socket-head spanner, Terminal screw
Tightening torque
14 Nm, Screw terminals
125 lb-in, Screw terminals

Electrical rating

Rated breaking capacity at 220/230 V (cos phi to IEC 60947-3)
900 A
Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3)
850 A
Rated breaking capacity at 500 V (cos phi to IEC 60947-3)
850 A
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3)
340 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
103 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
85 A
Rated operational current (Ie) at AC-3, 500 V
80 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
42 A
Rated operational current (Ie) at AC-21, 440 V
160 A
Rated operational current (Ie) at AC-23A, 230 V
103 A
Rated operational current (Ie) at AC-23A, 400 V, 415 V
105 A
Rated operational current (Ie) at AC-23A, 500 V
106 A
Rated operational current (Ie) at AC-23A, 690 V
42 A
Rated operational current (Ie) at DC-1, load-break switches l/r = 1 ms
160 A
Rated operational current (Ie) at DC-23A, 24 V
160 A
Rated operational current (Ie) at DC-23A, 48 V
160 A
Rated operational current (Ie) at DC-23A, 60 V
160 A
Rated operational current (Ie) at DC-23A, 120 V
50 A
Rated operational power at AC-3, 380/400 V, 50 Hz
45 kW
Rated operational power at AC-3, 415 V, 50 Hz
45 kW
Rated operational power at AC-3, 690 V, 50 Hz
37 kW
Rated operational power at AC-23A, 220/230 V, 50 Hz
30 kW
Rated operational power at AC-23A, 400 V, 50 Hz
55 kW
Rated operational power at AC-23A, 500 V, 50 Hz
75 kW
Rated operational power at AC-23A, 690 V, 50 Hz
37 kW
Rated operational voltage (Ue) at AC - max
690 V
Rated uninterrupted current (Iu)
160 A
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.

Short-circuit rating

Rated conditional short-circuit current (Iq)
30 kA
Rated short-time withstand current (Icw)
3 kA, Contacts, 1 second
3 kA
Short-circuit current rating (basic rating)
400A Class RK1, max. Fuse, SCCR (UL/CSA)
10 kA, SCCR (UL/CSA)
Short-circuit current rating (high fault)
65 kA, SCCR (UL/CSA)
300 A, Class J, max. Fuse, SCCR (UL/CSA)
Short-circuit protection rating
160 A gG/gL, Fuse, Contacts

Switching capacity

Load rating
1.3 x Iₑ (with intermittent operation class 12, 60 % duty factor)
2 x Iₑ (with intermittent operation class 12, 25 % duty factor)
1.6 x Iₑ (with intermittent operation class 12, 40 % duty factor)
Number of contacts in series at DC-23A, 24 V
3
Number of contacts in series at DC-23A, 48 V
3
Number of contacts in series at DC-23A, 60 V
3
Number of contacts in series at DC-23A, 120 V
3
Switching capacity (main contacts, general use)
200 A, Rated uninterrupted current max. (UL/CSA)
Switching capacity (auxiliary contacts, general use)
10A, IU, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600 (UL/CSA)
Rated making capacity up to 690 V (cos phi to IEC/EN 60947-3)
1050 A
Voltage per contact pair in series
42 V

Motor rating

Assigned motor power at 115/120 V, 60 Hz, 1-phase
10 HP
Assigned motor power at 115/120 V, 60 Hz, 3-phase
20 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
25 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
40 HP
Assigned motor power at 277 V, 60 Hz, 1-phase
25 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
60 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase
60 HP

Contacts

Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Actuator

Actuator color
Black
Actuator type
Short thumb-grip

Design verification

Equipment heat dissipation, current-dependent Pvid
5 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
5 W
Rated operational current for specified heat dissipation (In)
160 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification