Download document () of 20

284039
Model code: XMN331006C

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for NZM3, horizontal, 3p, HxW=250x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284039
EAN
4015082840396
Product Length/Depth
500 mm
Product Height
10 mm
Product Width
255 mm
Product Weight
1.2 kg
Compliances
RoHS conform
Model Code
XMN331006C

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Blind plate

Export product specification