Download document () of 20

284096
Model code: XMP430404M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for PKZ4, horizontal, 3p, HxW=100x425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284096
EAN
4015082840969
Product Length/Depth
350 mm
Product Height
30 mm
Product Width
150 mm
Product Weight
0.6 kg
Compliances
RoHS conform
Model Code
XMP430404M

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
100 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
425 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.