Download document () of 20

289909
Model code: XSAF200108

Eaton xEnergy Main LV systems LV switchgear. Add-on frame, WxD=75x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
289909
EAN
4015082899097
Product Length/Depth
2000 mm
Product Height
80 mm
Product Width
100 mm
Product Weight
10 kg
Compliances
RoHS conform
Model Code
XSAF200108

Product specifications

Color
Gray
RAL-number
7035
Material
Steel
Model
Components for lace up technique

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.