Download document () of 20

289968
Model code: BPZ-KB-8/125

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block, 4 poles, 125A

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
289968
EAN
4015082899684
Product Length/Depth
49 mm
Product Height
74.5 mm
Product Width
98 mm
Product Weight
0.32 kg
Compliances
RoHS conform
Certifications
IEC 60 947 -7 -1
Model Code
BPZ-KB-8/125

Delivery program

Amperage rating
125 A
Number of poles
Four-pole

Technical Data - Electrical

Voltage rating at AC Cu (IEC) - max
690 VAC
Voltage rating at DC Cu (IEC) - max
690 VDC
Rated peak withstand current
24 kA
Rated operation current (Ie) Cu (IEC)
125 A
Rated short-time withstand current (Icw)
4.2 kA

Technical Data - Mechanical

Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Mounting position
Universal
Degree of protection
IP20
Number of clamp positions per pole
18
Number of clamping units per pole
9
Terminal capacity (single/multi-wire)
6 mm² - 35 mm² (incoming)
1.5 mm² - 10 mm² (N outgoing)
4 mm² - 16 mm² (L1-L3 outgoing)
4 mm² - 16 mm² (outgoing)
1.5 mm² - 6 mm² (L1-L3 outgoing)
4 mm² - 16 mm² (outgoing, fine wire (with sleeve) N)
1.5 mm² - 6 mm² (outgoing, fine wire (with sleeve) L1 - L3)
6 mm² - 25 mm² (incoming, fine wire (with sleeve))
4 mm² - 16 mm² (N outgoing)
1.5 mm² - 6 mm² (outgoing)
4 mm² - 10 mm² (outgoing, fine wire (with sleeve) N)
4 mm² - 10 mm² (outgoing, fine wire (with sleeve) L1 - L3)
Conductor cross section (solid, solid-strand) - min
1.5 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²
Clamp material
Plain
Brass
Torque rating
1.5 Nm (incoming). 0.8 Nm / 1.5 Nm (outgoing)
Cover/door color
Blue (Housing body)
Housing color
Light gray (RAL 7035)
Housing material
PC
PA66

Design verification as per IEC/EN 61439 - technical data

Heat deflection temperature
100 °C

Additional information

Comparative tracking index (CTI)
600 V
Flame classification (UL 94)
V-0 (PA66)
V-2 (PC)
Functions
Additional equipment
Special features
  • Clicks on DIN-rail or on base plate.
  • Save time on wiring.
  • Save 80% on space used.
  • Modular construction, 1-4 pole Systems can be built with several blocks.
  • Material, hexagon socket set screw: Steel
  • Zinc plated (Hexagon socket set screw, Surface finish)
Used with
Four-pole terminal blocks

Export product specification